05:41:02 GMT+0000 (Coordinated Universal Time)


K67985-67920
Tapered roller bearing
Tapered roller bearings K-Series, in inch sizes, separable, adjusted or in pairs
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 206.375 mm | Bore diameter |
D | 282.575 mm | Outside diameter |
B | 46.038 mm | Width, inner ring |
C | 36.512 mm | Width, outer ring |
T | 46.038 mm | Width, total |
Cr | 370,000 N | Basic dynamic load rating, radial |
C0r | 810,000 N | Basic static load rating, radial |
Cur | 95,000 N | Fatigue load limit, radial |
nG | 2,290 1/min | Limiting speed |
nϑr | 1,400 1/min | Thermal speed rating |
≈m | 8.46 kg | Weight |
Mounting dimensions
da max | 219 mm | Maximum diameter of shaft shoulder |
db min | 224 mm | Minimum diameter of shaft shoulder |
Da min | 260 mm | Minimum diameter of housing shoulder |
Db min | 275 mm | Minimum diameter of housing shoulder |
Ca min | 5 mm | Minimum axial space |
Cb min | 8 mm | Minimum axial space |
ra max | 3.6 mm | Maximum fillet radius of shaft |
rb max | 3.3 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 3.6 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 3.3 mm | Minimum chamfer dimension of outer ring back face |
a | 62 mm | Distance between the apexes of the pressure cones |
d1 | 249 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0.51 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1.18 | Dynamic axial load factor |
Y0 | 0.65 | Static axial load factor |