07:44:00 GMT+0000 (Coordinated Universal Time)



23068-BEA-XL-K-MB1
Spherical Roller Bearing
Spherical roller bearing 230..-BEA-XL-K-MB1, symmetric 2 outer ribs with rib washer
Replaces
23068-E1A-K-MB1, 23068-K-MB
Product information


Main Dimensions & Performance Data
d | 340 mm | Bore diameter |
D | 520 mm | Outside diameter |
B | 133 mm | Width |
Cr | 2,700,000 N | Basic dynamic load rating, radial |
C0r | 4,400,000 N | Basic static load rating, radial |
Cur | 375,000 N | Fatigue load limit, radial |
nG | 1,360 1/min | Limiting speed |
nϑr | 840 1/min | Reference speed |
≈m | 98.75 kg | Weight |
Mounting dimensions
da min | 358 mm | Minimum diameter shaft shoulder |
Da max | 502 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
da max | 382 mm | Maximum diameter of shaft shoulder |
db min | 355 mm | Minimum cavity diameter of the sleeve |
Ba min | 14 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 467.1 mm | Bore diameter outer ring |
ds | 12.5 mm | Diameter lubrication hole |
ns | 23.5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0.23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2.92 | Dynamic axial load factor |
Y2 | 4.35 | Dynamic axial load factor |
Y0 | 2.86 | Static axial load factor |
Additional information
H3068-HG | Adapter sleeve | |
AH3068G-H | Withdrawal sleeve |