11:27:43 GMT+0000 (Coordinated Universal Time)



23134-E1A-XL-K-M
Spherical Roller Bearing
Spherical roller bearings 231..-E1A-K, main dimensions to DIN 635-2, with tapered bore, taper 1:12
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
D | 280 mm | Outside diameter |
B | 88 mm | Width |
Cr | 1,220,000 N | Basic dynamic load rating, radial |
C0r | 1,690,000 N | Basic static load rating, radial |
Cur | 177,000 N | Fatigue load limit, radial |
nG | 2,380 1/min | Limiting speed |
nϑr | 1,460 1/min | Reference speed |
≈m | 20.7 kg | Weight |
Mounting dimensions
da min | 182 mm | Minimum diameter shaft shoulder |
Da max | 268 mm | Maximum diameter of housing shoulder |
ra max | 2.1 mm | Maximum recess radius |
da max | 193 mm | Maximum diameter of shaft shoulder |
db min | 180 mm | Minimum cavity diameter of the sleeve |
Ba min | 8 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
D1 | 248.1 mm | Bore diameter outer ring |
ds | 8 mm | Diameter lubrication hole |
ns | 15 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0.28 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2.37 | Dynamic axial load factor |
Y2 | 3.53 | Dynamic axial load factor |
Y0 | 2.32 | Static axial load factor |
Additional information
H3134 | Adapter sleeve | |
AH3134A | Withdrawal sleeve |