10:38:23 GMT+0000 (Coordinated Universal Time)


GAL10-UK
Rod end
Rod end with external thread, left hand thread, maintenance-free, sliding layer: PTFE composite, DIN ISO 12240-4, dimension series E, type M, inner ring curved surface with hard chromium coating, open design
Product information


Metric
Imperial
Main Dimensions & Performance Data
d2 | 29 mm | Outer diameter eye |
Cr | 8,640 N | Basic dynamic load rating |
C0r | 20,600 N | Basic static load rating |
d | 10 mm | Bore diameter bearing |
D | 19 mm | Outside diameter bearing |
l2 | 62.5 mm | Total length |
B | 9 mm | Width inner ring |
≈m | 56 g | Weight |
Dimensions
dk | 16 mm | Ball diameter |
d1 | 13.2 mm | Outer flange diameter inner ring |
d3 | M10 | Thread size |
h | 48 mm | Length of thread |
C1 | 7 mm | Width of the rod end |
alpha | 12 ° | Tilt angle |
l1 | 26 mm | Thread length |
l7 | 15 mm | Length of the flat surface from the bearing bore centre to the shank |
BUT | -0.12 mm | Width inner ring , lower tolerance |
BOT | 0 mm | Width inner ring; upper tolerance |
dUT | -0.008 mm | Bore diameter, lower tolerance |
dOT | 0 mm | Bore diameter bearing upper tolerance |
Gr | 0 - 0,032 | Radial clearance |
Grmax | 0.032 mm | Radial clearance, maximum |
Grmin | 0 mm | Radial clearance, minimum |
Temperature range
Tmin | -50 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Mounting dimensions
r1s | 0.3 mm | Smallest single chamfer dimension, inner ring |
Downloads:
Your current product variant
Thread type | Not clampable |
Mounting bolt | External thread |
Grease nipples | Cannot be relubricated |
Threaded - threaded pin | No |
Thread | Left-hand thread |
Maintenance | Maintenance free |
Sealing | Without |
Characteristics