09:06:24 GMT+0000 (Coordinated Universal Time)


EGS30260-E40-S3E
Strip
Strip, maintenance-free, material in accordance with ISO 3547-4, with steel backing
Product information


Main Dimensions & Performance Data
s3 | 3.065 mm | Wall thickness |
B | 260 mm | Width |
B1 | 243 mm | Minimum usable width |
L | 500 mm | Strip length |
≈m | 3.034 kg | Weight |
Dimensions
s3min | -0.05 mm | Wall thickness lower tolerance |
s3max | 0 mm | Wall thickness upper tolerance |
Bmin | -2 mm | Width , lower tolerance |
Bmax | 2 mm | Width, upper tolerance |
Lmin | 0 mm | Total length lower tolerance |
Lmax | 3 mm | Total width upper tolerance |
Temperature range
Tmin | -200 °C | Operating temperature min. |
Tmax | 280 °C | Operating temperature max. |