08:42:20 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M70x2 | Thread |
d2 | 92 mm | Outerside diameter |
B | 12 mm | Width |
≈m | 272 g | Weight |
Mounting dimensions
d1 | 85 mm | Chamfer diameter |
b | 8 mm | Width retaining slot |
A^a | 85 mm | Groove base distance |
Additional information
F | 118,000 N | Axial load capacity, static |
MB14 | Fuse | |
30 ° | Chamfer angle |
Downloads: