en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Products
/
Housings
/
Accessories
/
Seals
/
NTC
/
NTC48X515
Share
21:43:06 GMT+0000 (Coordinated Universal Time)
NTC48X515
Sealing ring
Taconite seals NTC, for SNS-housing, kombined sealing
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
Product information
Technical information
Calculations
CAD
Mounting Manager
Lubrication
Downloads
Display units
Metric
Imperial
Main Dimensions & Performance Data
d
150.81
mm
Shaft diameter
b
67.5
mm
Width
g
34.5
mm
Overhang outside
d
a
263.31
mm
Outside diameter
≈m
1
g
Weight
Downloads:
Data sheet (PDF)