17:37:37 GMT+0000 (Coordinated Universal Time)
Sealing ring
Labyrinth seals NTS, sealing for SNS-housing, non-contacting sealing.
Contact us Product information
Main Dimensions & Performance Data
d | 171.45 mm | Shaft diameter |
b | 42 mm | Width |
g | 5.5 mm | Overhang outside |
da | 214.5 mm | Outside diameter |
≈m | 3.17 kg | Weight |