05:41:26 GMT+0000 (Coordinated Universal Time)
productDetailsPage.tabs.information
common.measureSystem.metric
common.measureSystem.imperial
Main Dimensions & Performance Data
K1 | M3x5 | screw |
LS | 1.65 mm | dimension screw |
S 2,5 | hexagon socket screw | |
MA | 0.35 Nm | tightening torque |
S | 0 mm | dimension |
≈m | 11.2 g | text.product.weight |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degreee of contamination | |
No | KIT suitable for moderate degree of contamination | |
No | KIT suitable for heavy degree of contamination |
Related products
Yes | KIT can be retrofitted |
Increase of displacement
Yes | No increase in displacement force |
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Size code | 35 | |
Suffix | B | |
KIT-number | 210 | KIT end number |