15:15:33 GMT+0000 (Coordinated Universal Time)
Product information

n.r.
10 | Size code | |
B | Suffix | |
≈m | 50 g | Weight |
Main Dimensions & Performance Data
D | 10 mm | Diameter |
Tol D | H8 | Tolerance |
B | 40 mm | Width across flats |
L | 18 mm | Length |
H | 33 mm | Heigth |
Mounting dimensions
JB | 27 mm | Mounting Dimension |
Tol JB | ±0,15 | Tolerance |
A5 | 20 mm | Mounting Dimension |
B1 | 32 mm | Mounting Dimension |
H2 | 18 mm | Mounting Dimension |
Tol H2 | +0,1 | Upper tolerance |
Tol H2 | -0,1 | Lower tolerance |
H4 | 25.1 mm | Mounting Dimension |
H5 | 5 mm | Mounting Dimension |
T5 | 13 mm | Mounting Dimension |
H6 | 16 mm | Mounting Dimension |
G2 | M6 | Mounting thread below |
N1 | 5.3 mm | Mounting Dimension |
N3 | 11 mm | Mounting Dimension |
K5 | M5 | Sie thread fixing screws above 1 |
W | 3 mm | Width across Flat 2 |
Footnotes
1

2

Downloads: