12:46:16 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
A3 | 25.9 mm | |
A4 | 15.6 mm | |
A6 | 6.4 mm | |
B | 31.6 mm | |
H1 | 15 mm | |
jL | 28.5 mm | |
K4 | M3 | |
L | 51 mm | |
LTol | 0.1 | |
LTol | -0.1 | |
N1 | 15 mm | |
N1 Tol | 0.1 | |
N2 | 2 mm | |
≈m | 16 g | Weight |
Related products
LFCL25 | Compatible with the following carriage | |
LFR50/8 | Compatible with the following track roller |
Downloads:
Your current product variant
Size code | 50/8 |