14:34:22 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 20 mm | |
Dmax | 47 mm | |
B | 20 mm | |
BTol | 0 | |
BTol | -0.12 | |
≈m | 0.163 kg | Weight |
Mounting dimensions
AT | 26.64 mm | |
C | 17.8 mm | |
D | 25 mm | |
ds | 10 mm | |
rmin | 0.3 mm |
Main dimensions
Cr w | 13,700 N | Effective dynamic load rating as track roller (radial) |
C0r w | 18,600 N | Effective static load rating as track roller (radial) |
Cur w | 2,550 N | Limit of fatigue load |
Downloads:
Your current product variant
Size code | 2204 | |
Seal | 2RSR | double-sided sliding seal |
Code | NA | With inner ring |