05:22:57 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 5 mm | |
Dmax | 17 mm | |
B | 8 mm | |
≈m | 0.01 kg | Weight |
Mounting dimensions
AT | 10.5 mm | |
C | 7 mm | |
Da | 15.8 mm | Diameter of rolling |
ds | 6 mm | |
rmin | 0.2 mm |
Main dimensions
Cr w | 1,630 N | Effective dynamic load rating as track roller (radial) |
C0r w | 900 N | Effective static load rating as track roller (radial) |
Cur w | 44.5 N | Limit of fatigue load |
Fr per | 2,270 N | Permissible dynamic limit load |
F0r per | 1,800 N | Permissible static limit load |
Additional information
LFE/LFZ | siehe Katalog: LF1 | Possible roller-pin combination |
Downloads:
Your current product variant
Size code | 50/5 | |
Seal | 2Z | Gap seal on both sides |
Code | HLC |
Recently viewed products