01:37:59 GMT+0000 (Coordinated Universal Time)



NK40/20-TV-XL
Needle roller bearing
Needle roller bearings NK, light series
Replaces
NK40/20-TV
Product information

Main Dimensions & Performance Data
Fw | 40 mm | Under roller diameter |
D | 50 mm | Outside diameter |
C | 20 mm | Width, outer ring |
Cr | 33,500 N | Basic dynamic load rating, radial |
C0r | 56,000 N | Basic static load rating, radial |
Cur | 10,000 N | Fatigue load limit, radial |
nG | 11,400 1/min | Limiting speed |
nϑr | 6,500 1/min | Reference speed |
≈m | 76.41 g | Weight |
Dimensions
rmin | 0.3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
G40X50X4 | Sealing ring | |
SD40X50X4 | Sealing ring 2 |