03:34:22 GMT+0000 (Coordinated Universal Time)


SCE1616
Casquillo de agujas
Drawn cup needle roller bearings with open ends, to ABMA 18.2 - 1982, inch sizes
Product information
Main Dimensions & Performance Data
Fw | 25.4 mm | Under roller diameter |
D | 31.75 mm | Outside diameter |
C | 25.4 mm | Width |
Cr | 24,800 N | Basic dynamic load rating, radial |
C0r | 45,500 N | Basic static load rating, radial |
nG | 10,100 1/min | Limiting speed |
≈m | 38.9 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricante | Sin | |
Agujero de engrase | Sin | Sin |
Recubrimiento | Sin | |
Obturaciones | Sin |