en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Products
/
Rolling and Plain Bearings
/
Roller Bearings
/
Needle Roller Bearings
/
Inner Rings
/
LR
/
LR10X13X12,5
Share
05:01:30 GMT+0000 (Coordinated Universal Time)
LR10X13X12,5
Inner ring
Inner ring LR, cylindrical
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
Product information
Technical information
Calculations
CAD
Mounting Manager
Lubrication
Downloads
Display units
Metric
Imperial
Main Dimensions & Performance Data
d
10
mm
Bore diameter
B
12.5
mm
Width
30
°
Chamfer angle
≈m
0.005
kg
Weight
Downloads:
Data sheet (PDF)
Your current product variant
Special features
Without