11:58:17 GMT+0000 (Coordinated Universal Time)


32010-X-H
Tapered roller bearing
Tapered roller bearings 320, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Product information


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 20 mm | Width, inner ring |
C | 15.5 mm | Width, outer ring |
T | 20 mm | Width, total |
Cr | 60,800 N | Basic dynamic load rating, radial |
C0r | 93,000 N | Basic static load rating, radial |
Cur | 11,400 N | Fatigue load limit, radial |
nG | 6,960 1/min | Limiting speed |
nϑr | 5,000 1/min | Thermal speed rating |
≈m | 0.386 kg | Weight |
Mounting dimensions
da max | 56 mm | Maximum diameter of shaft shoulder |
db min | 56 mm | Minimum diameter of shaft shoulder |
Da min | 72 mm | Minimum diameter of housing shoulder |
Da max | 74 mm | Maximum diameter of housing shoulder |
Db min | 77 mm | Minimum diameter of housing shoulder |
Ca min | 4 mm | Minimum axial space |
Cb min | 4.5 mm | Minimum axial space |
ra max | 1 mm | Maximum fillet radius of shaft |
rb max | 1 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 1 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 1 mm | Minimum chamfer dimension of outer ring back face |
a | 18 mm | Distance between the apexes of the pressure cones |
d1 max | 69.2 mm | Maximum guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.42 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1.42 | Dynamic axial load factor |
Y0 | 0.78 | Static axial load factor |
Additional information
T3CC050 | Comparative designation to ISO 10317 and ISO 355 |
Downloads:
Your current product variant
Tolerance class | P6X | Class 6X (ISO 492:2014) |
Heat treatment | Standard | |
Cage | Standard | Sheet steel cage, window cage, roller-guided |
Quality level | H | |
Number of rolling element rows | 1 | Single-row design |
Characteristics