17:08:19 GMT+0000 (Coordinated Universal Time)
6009-2Z-L038-C3
Deep groove ball bearing
Deep groove ball bearing 60..-2Z, single row, shields, steel sheet metal cage
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 75 mm | Outside diameter |
B | 16 mm | Width |
Cr | 21,200 N | Basic dynamic load rating, radial |
C0r | 14,400 N | Basic static load rating, radial |
Cur | 730 N | Fatigue load limit, radial |
nG | 11,200 1/min | Limiting speed |
nϑr | 9,700 1/min | Reference speed |
≈m | 229.68 g | Weight |
Mounting dimensions
da min | 49.6 mm | Minimum diameter shaft shoulder |
Da max | 70.4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 65.6 mm | Shoulder diameter outer ring |
D2 | 67.98 mm | Caliber diameter outer ring |
d1 | 54.2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 15.3 | Calculation factor |