23:28:14 GMT+0000 (Coordinated Universal Time)


6011-2Z
Deep groove ball bearing
Deep groove ball bearing 60..-2Z, single row, shields, steel sheet metal cage
Replaces
6011.2Z, 6011.2ZR
Product information


Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 18 mm | Width |
Cr | 30,000 N | Basic dynamic load rating, radial |
C0r | 21,200 N | Basic static load rating, radial |
Cur | 1,150 N | Fatigue load limit, radial |
nG | 9,100 1/min | Limiting speed |
nϑr | 8,300 1/min | Reference speed |
≈m | 0.385 kg | Weight |
Mounting dimensions
da min | 61 mm | Minimum diameter shaft shoulder |
Da max | 84 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1.1 mm | Minimum chamfer dimension |
D1 | 78.86 mm | Shoulder diameter outer ring |
D2 | 81.54 mm | Caliber diameter outer ring |
d1 | 66.2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 15.3 | Calculation factor |