21:50:32 GMT+0000 (Coordinated Universal Time)


6212-Z
Deep groove ball bearing
Deep groove ball bearing 62..-Z, single row, shield , steel sheet metal cage
Replaces
6212Z, 6212ZR
Product information


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 22 mm | Width |
Cr | 57,000 N | Basic dynamic load rating, radial |
C0r | 36,500 N | Basic static load rating, radial |
Cur | 2,550 N | Fatigue load limit, radial |
nG | 9,300 1/min | Limiting speed |
nϑr | 6,800 1/min | Reference speed |
≈m | 0.765 kg | Weight |
Mounting dimensions
da min | 69 mm | Minimum diameter shaft shoulder |
Da max | 101 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 95.82 mm | Shoulder diameter outer ring |
D2 | 97.68 mm | Caliber diameter outer ring |
d1 | 75.75 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 14.5 | Calculation factor |
Your current product variant
Sealing | Z | Non-contact shield on one Side |
Cage | JN | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Characteristics