23:43:49 GMT+0000 (Coordinated Universal Time)


6326-M-C3
Rodamiento rígido a bolas
Deep groove ball bearing 63..-M, single row, solid brass cage
Replaces
6326M.C3
Product information


Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 280 mm | Outside diameter |
B | 58 mm | Width |
Cr | 244,000 N | Basic dynamic load rating, radial |
C0r | 214,000 N | Basic static load rating, radial |
Cur | 10,100 N | Fatigue load limit, radial |
nG | 4,150 1/min | Limiting speed |
nϑr | 3,500 1/min | Reference speed |
≈m | 17.88 kg | Weight |
Mounting dimensions
da min | 147 mm | Minimum diameter shaft shoulder |
Da max | 263 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum fillet radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 231.25 mm | Shoulder diameter outer ring |
d1 | 178.88 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
f0 | 13.5 | Calculation factor |
Recently viewed products