09:47:01 GMT+0000 (Coordinated Universal Time)


1206-TVH
Self-aligning ball bearing
Self-aligning ball bearing 12..-TVH, plastic cage
Replaces
1206TV
Product information


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 16 mm | Width |
Cr | 15,900 N | Basic dynamic load rating, radial |
C0r | 4,650 N | Basic static load rating, radial |
Cur | 295 N | Fatigue load limit, radial |
nG | 13,100 1/min | Limiting speed |
nϑr | 11,400 1/min | Reference speed |
≈m | 0.213 kg | Weight |
Mounting dimensions
da min | 35.6 mm | Minimum diameter shaft shoulder |
Da max | 56.4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 51.61 mm | Shoulder diameter outer ring |
d1 | 40.1 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.25 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2.54 | Dynamic axial load factor |
Y2 | 3.93 | Dynamic axial load factor |
Y0 | 2.66 | Static axial load factor |
Your current product variant
Bore type | Z | Cylindrical |
Sealing | Without | Not sealed |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Lubricant | Without | Bearing not greased |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Characteristics
Recently viewed products