11:35:54 GMT+0000 (Coordinated Universal Time)
CSCC120
Deep groove ball bearing
Deep groove ball bearing, Thin section bearing CSCC, brass sheet metal cage
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 304.8 mm | Bore diameter |
D | 323.85 mm | Outside diameter |
B | 9.525 mm | Width |
Cr | 10,800 N | Basic dynamic load rating, radial |
C0r | 24,200 N | Basic static load rating, radial |
nG | 1,740 1/min | Limiting speed |
≈m | 0.57 kg | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
d1 | 311.8 mm | Shoulder diameter inner ring |
D1 | 316.8 mm | Shoulder diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.