04:05:38 GMT+0000 (Coordinated Universal Time)
AH3324
Withdrawal sleeve
Withdrawal sleeve AH, accessory rolling bearing, mechanical, finished part
Product information
Metric
Imperial
Main Dimensions & Performance Data
d1 | 115 mm | bore diameter |
G | M135x2 | Thread |
B1 | 123 mm | sleeve length |
≈m | 1.99 kg | Weight |
Dimensions
d | 120 mm | Bore diameter |
a1 | 4 mm | Bearing overhang |
IG | 17 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
Design | Standard | Without |