17:26:51 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d1 | 120 mm | Bore Diameter |
0.004 mm | Bore diameter upper tolerance | |
-0.018 mm | Bore diameter lower tolerance | |
Da | 150 mm | Outside Diameter |
0 mm | Outside diameter upper tolerance | |
-0.025 mm | Outside diameter lower tolerance | |
H | 16 mm | Height of the assembled bearing |
hi | 16 mm | Heigth inner ring |
0.06 mm | Width upper tolerance | |
-0.06 mm | Width lower tolerance | |
≈m | 0.698 kg | Weight |
Dimensions
Di | 135.6 mm | Inner diameter outer ring |
DM | 135 mm | Rolling element pitch circle diameter |
da | 134.4 mm | Outer diameter inner ring |
h | 16 mm | Height of individual ring |
0 mm | Height of individual ring upper tolerance | |
-0.01 mm | Height of individual ring lower tolerance | |
rmin | 1 mm | Chamfer dimension |
S | 1.5 mm | Diameter of lubrication hole |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
0.01 mm | Running accuracy, radial | |
0.01 mm | Running accuracy, axial | |
Sr min | 0.005 mm | Minimum radial bearing clearance, at standard bearing clearance |
Sr max | 0.02 mm | Maximum radial bearing clearance, at standard bearing clearance |
Sk min | 0.01 mm | Minimum axial tilting clearance, at standard bearing clearance |
Sk max | 0.04 mm | Maximum axial tilting clearance, at standard bearing clearance |
Ca | 39,500 N | Basic dynamic load rating, axial |
C0a | 140,000 N | Basic static load rating, axial |
Cr | 28,000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 69,000 N | Basic static load rating, radial (for radial load only) |
NG oil | 1,130 1/min | Limiting speed for oil lubrication with normal clearance |
NG Grease | 565 1/min | Limiting speed for grease lubrication with normal clearance |
61824 | Dimensions identical to ISO dimension series 18 |
Downloads:
Characteristics