03:58:14 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
D | 47 mm | Outside diameter |
d | 17 mm | Bore diameter |
C | 17.5 mm | Height |
Cr w | 13,700 N | Basic dynamic load rating, radial |
C0r w | 10,100 N | Basic static load rating, radial |
Cur w | 510 N | Fatigue load limit, radial |
nD G | 8,900 1/min | Speed on permanent grease lubrication |
Fr per | 10,100 N | Permissible dynamic load outer ring, radial |
≈m | 0.17 kg | Weight |
Dimensions
d2 | 24.4 mm | Diameter of thrust washer |
rmin | 0.6 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |