03:55:21 GMT+0000 (Coordinated Universal Time)


GE50-ZO-E
Spherical plain bearing
Radial spherical plain bearing, requiring maintenance, sliding contact surface: steel/steel, inch size, open design
Product information




Metric
Imperial
Main Dimensions & Performance Data
d | 50.8 mm | Bore diameter bearing |
D | 80.963 mm | Outside diameter bearing |
B | 44.45 mm | Width Inner ring |
Cr | 223,000 N | Basic dynamic load rating, radial |
C0r | 1,110,000 N | Basic static load rating, radial |
≈m | 0.92 kg | Weight |
Mounting dimensions
r1smin | 0.6 mm | Edge Spacing |
r2smin | 1 mm | Edge Spacing |
da max | 57.9 mm | Connection measure Inner ring |
Da min | 65 mm | Housing Connection Diameter |
Dimensions
C | 38.1 mm | Width Outer ring |
dK | 73 mm | Ball diameter |
α | 6 ° | Tilt angle |
dOT | 0 mm | Bore diameter bearing, upper tolerance |
dUT | -0.015 mm | Bore diameter bearing, lower tolerance |
dT | 0,015 | Bore diameter bearing, tolerance |
DOT | 0 mm | Outside diameter, upper tolerance |
DUT | -0.015 mm | Outside diameter, lower tolerance |
BOT | 0 mm | Width inner ring, upper tolerance |
BUT | -0.15 mm | Width inner ring, lower tolerance |
COT | 0 mm | Width outer ring, upper tolerance |
CUT | -0.4 mm | Width outer ring, lower tolerance |
Gr | 0,08 - 0,18 | Radial Clearance |
Grmax | 0.18 mm | Radial clearance, maximum |
Grmin | 0.08 mm | Radial clearance, minimum |
Temperature range
Tmin | -60 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |