Sensor
Miniatur IEPE side exit accelerometer- sensivity: 100mV/G- frequency range: 0,6Hz to 10kHz- temp max. 121°C- M6 Mounting bold- 2-pin Mini-MIL-connector or molded cable with different cable lenght- Cable-material: polyurethane