en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Products
/
Digital and Service Solutions
/
Alignment and Measuring Equipment
/
Accessories for Shaft Alignment Device
/
Brackets
/
LASER.BRACKET-MAGNET
Share
18:33:36 GMT+0000 (Coordinated Universal Time)
LASER.BRACKET-MAGNET
Bracket for shaft alignment device
Magnetic holder including 2 support bars, 115 mm long
Replaces
780560
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
Product information
Technical information
Calculations
CAD
Mounting Manager
Lubrication
Downloads
Display units
Metric
Imperial
Technical data
for shaft diameter ≥ 500 mm
Usage
+
Scope of delivery
≈m
0.4
kg
Weight
Downloads:
Data sheet (PDF)