13:48:56 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Technical data
d | M95x2 | Thread |
D | 165 mm | Outer Diameter |
B | 41 mm | Width |
b | 37 mm | Width press ring |
D1 | 136 mm | |
d1 | 96 mm | |
s | 5 mm | Stroke, max. |
52 cm² | Piston surface | |
700 bar | Pressure, max. | |
364 kN | Drive-up force, max. | |
≈m | 4.8 kg | Weight |
Additional information
1 pc. Hydraulic nut, 3 pcs. Clamping screws, 1 pc. Screw plug, 1 pc. Connection nipple, 3 pcs. to 5 pcs. Threaded pins, 1 pc. Hand lever, 1 pc. Replacement seal set, 1 pc. User manual | Delivery scope |
Downloads:
Your current product variant
Series | E | metric fine pitch thread/trapezoid thread |