13:12:17 GMT+0000 (Coordinated Universal Time)



3309-BD-XL-2HRS-TVH
Angular contact ball bearing
Angular contact ball bearing 33..-BD-XL-2HRS-TVH, double row, X-life, seals, plastic cage
Replaces
3309-B-2RSR-TVH, 3309-BD-2HRS-TVH
Product information


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 39.7 mm | Width |
Cr | 72,000 N | Basic dynamic load rating, radial |
C0r | 54,000 N | Basic static load rating, radial |
Cur | 3,700 N | Fatigue load limit, radial |
nG | 5,500 1/min | Limiting speed |
≈m | 1.33 kg | Weight |
Mounting dimensions
da min | 54 mm | Minimum diameter shaft shoulder |
Da max | 91 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 84.39 mm | Shoulder diameter outer ring |
D2 | 87.32 mm | Caliber diameter outer ring |
d1 | 65.45 mm | Shoulder diameter inner ring |
d2 | 63.25 mm | Caliber diamter inner ring |
a | 57.8 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |