11:57:01 GMT+0000 (Coordinated Universal Time)


TKVD15-B-U
Profile rail
Guideways for linear ball bearing unit and four-row linear recirculating ball guidance system, for screw mounting from below
Información de productos


Main Dimensions & Performance Data
h | 15 mm | Height |
b | 15 mm | Width |
Tol b | -0.005 mm | Upper tolerance |
Tol b | -0.035 mm | Lower tolerance |
≈m | 1.44 kg/m | Peso |
Mounting dimensions
G1 | M5 | Thread |
G1 MA | 10 Nm | Tightening torque 1 |
Dimensions
lmax | 4,000 mm | Max length single piece guideway 2 |
aL max | 53 mm | Distance 3 |
aL min | 20 mm | Distance 3 |
aR max | 53 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
jL | 60 mm | Increment |
t7 | 8 mm | Thread length |
Additional information
KWVE15-B... | Usable carriage(s) | |
KUVE15-B... | Usable linear systems |
Notas a pie de página
1

2

3

Descargas:
Variante de su producto actual
Size code | 15 | |
Length | ~4000 | |
Version | B |