16:58:01 GMT+0000 (Coordinated Universal Time)
Información de productos

n.r.
25 | Size code | |
B | Suffix | |
≈m | 0.15 kg | Peso |
Medidas principales y datos de rendimiento
D | 25 mm | Diameter |
Tol D | H8 | Tolerance |
B | 60 mm | Width across flats |
L | 28 mm | Longitud |
H | 52.5 mm | Heigth |
Medidas de montaje
JB | 44 mm | Mounting Dimension |
Tol JB | ±0,15 | Tolerance |
A5 | 30 mm | Mounting Dimension |
B1 | 44 mm | Mounting Dimension |
H2 | 31 mm | Mounting Dimension |
Tol H2 | +0,1 | Upper tolerance |
Tol H2 | -0,1 | Lower tolerance |
H4 | 36.6 mm | Mounting Dimension |
H5 | 9.9 mm | Mounting Dimension |
T5 | 22 mm | Mounting Dimension |
H6 | 26 mm | Mounting Dimension |
G2 | M10 | Mounting thread below |
N1 | 8.4 mm | Mounting Dimension |
N3 | 18 mm | Mounting Dimension |
K5 | M8 | Sie thread fixing screws above 1 |
W | 5 mm | Width across Flat 2 |
Notas a pie de página
1

2

Descargas: