18:42:08 GMT+0000 (Coordinated Universal Time)


RUS26126-KS
Linear recirculating roller bearing unit
Linear roller bearings with spacer elements, with end face lubrication connectors RUS..
Información de productos




Main Dimensions & Performance Data
Ltot | 138.1 mm | Total length |
B | 40 mm | Width |
H | 26 mm | Height |
C | 122,000 N | Basic dynamic load rating |
C0 | 209,000 N | Basic static load rating |
≈m | 0.81 kg | Peso |
Mounting dimensions
L1 | 93 mm | Mounting dimension |
JB | 30 mm | Mounting dimension |
JL | 68 mm | |
H1 | 0.2 mm | |
L4 | 103 mm | Minimum support length 1 |
LW | 14 mm | |
H4 | 21 mm | |
T5 | 10.2 mm | |
G1 | M6 | Fixing screws top (DIN ISO 4762-12.9) |
G1 MA | 17 Nm | Tightening torrque fixing screws |
K3 | M4 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA max | 5 Nm | Tightening torque fixing screws 2 |
D2 | 4.9 mm | |
LS | 132.1 mm | |
A4 | 13.2 mm | |
M6 | Lubrication connection DIN3405-A | |
6 mm |
Related products
VUS26126-A | Adjustment gib | |
UG9741, UGN9741-A, UZ9741, UZN9741-A, UFK4710, UFB6412 | Suitable Guide rail |
Notas a pie de página
1

2

Descargas:
Variante de su producto actual
Suffix | KS | With end face lubrication connectors |
Size code | 26126 |