14:20:14 GMT+0000 (Coordinated Universal Time)


UC211-32
Radial insert ball bearing
Radial insert ball bearings UC, spherical outer ring, location by grub screws, RSR seals on both sides
Información de productos

Main Dimensions & Performance Data
d | 50.8 mm | Bore diameter |
d | 50.8 mm | Bore diameter, inch |
DSP | 100 mm | Outside diameter |
B | 55.6 mm | Width |
Cur | 1,520 N | Fatigue load limit, radial |
Cr | 46,000 N | Basic dynamic load rating, radial |
C0r | 29,000 N | Basic static load rating, radial |
≈m | 1.175 kg | Peso |
Dimensions
C | 25 mm | Width, outer ring |
C2 | 25.6 mm | Sealing total width |
S | 22.2 mm | Distance raceway |
d1 | 69.77 mm | Rib diameter inner ring |
Ca | 7 mm | Distance to lubrication hole |
A | 10 mm | Distance thread |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14.2 | Calculation factor |
Las medidas técnicas de este producto proceden de diferentes sistemas dimensionales, la conversión al otro sistema dimensional [color azul] se realiza sin garantía.