18:09:40 GMT+0000 (Coordinated Universal Time)


VLU201094-VSP
Slewing ring, 4 point contact bearing, without gear teeth
Slewing ring, 4 point contact bearing, without gear teeth
Información de productos

Métrico
Imperial
Main Dimensions & Performance Data
di | 984 mm | Inner diameter inner ring |
0 mm | Inner diameter inner ring lower tolerance | |
0.7 mm | Inner diameter inner ring upper tolerance | |
H | 56 mm | Height |
Da | 1,198 mm | Outside Diameter |
-0.7 mm | Outside diameter lower tolerance | |
0 mm | Outside diameter upper tolerance | |
T | 12 mm | Length centering outer ring |
t | 12 mm | Length centering inner ring |
ha | 44.5 mm | Width outer ring |
hi | 44.5 mm | Width inner ring |
≈m | 62.51 kg | Peso |
Dimensions
Di | 1,095.5 mm | Inner diameter outer ring |
0.7 mm | Inner diameter outer ring upper tolerance | |
0 mm | Inner diameter outer ring lower tolerance | |
da | 1,092.5 mm | Outside diameter inner ring |
0 mm | Outside diameter inner ring upper tolerance | |
-0.7 mm | Outside diameter inner ring lower tolerance | |
dB | 18 mm | Fixing bore |
La | 1,170 mm | Pitchcircle diameter fixing holes outer ring |
na | 16 | Number of fixing holes in outer ring |
Li | 1,012 mm | Pitchcircle diameter fixing holes inner ring |
ni | 20 | Number of fixing holes in inner ring |
Fr zul | 124,800 N | Max. radial load fixing screws (friction locking) |
hA | 20 mm | Ring cross section |
Temperature range
Tmin | -25 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
Ca | 198,000 N | Basic dynamic load rating, axial |
C0a | 780,000 N | Basic static load rating, axial |
Cr | 179,000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 290,000 N | Basic static load rating, radial (for radial load only) |
Descargas:
Variante de su producto actual
Precarga | VSP | Bearing with preload |
Caracteristicas