00:28:10 GMT+0000 (Coordinated Universal Time)


EGS15200-E50
Strip
Strips, low-maintenance, material in accordance with ISO 3547-4, with steel backing
Información de productos


Main Dimensions & Performance Data
s3 | 1.48 mm | Wall thickness |
B | 200 mm | Width |
B1 | 190 mm | Minimum usable width |
L | 500 mm | Strip length |
≈m | 0.829 kg | Peso |
Dimensions
s3min | -0.04 mm | Wall thickness lower tolerance |
s3max | 0 mm | Wall thickness upper tolerance |
Bmin | -2 mm | Width , lower tolerance |
Bmax | 2 mm | Width, upper tolerance |
Lmin | 0 mm | Total length lower tolerance |
Lmax | 3 mm | Total width upper tolerance |
Temperature range
Tmin | -40 °C | Operating temperature min. |
Tmax | 110 °C | Operating temperature max. |
Descargas:
Variante de su producto actual
Maintenance | Low-maintenance |
Caracteristicas