09:18:20 GMT+0000 (Coordinated Universal Time)


AXK7095-A/0-10
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2
Información de productos


Main Dimensions & Performance Data
Dc1 | 70 mm | Bore diameter cage |
Dc | 95 mm | Outside diameter |
Dw | 4 mm | Rolling element diameter |
Ea | 93 mm | Raceway dimension |
Eb | 74 mm | Raceway dimension |
ca | 54,000 N | Basic dynamic load rating, axial |
c0a | 255,000 N | Basic static load rating, axial |
cua | 27,000 N | Fatigue load limit, axial |
nG | 3,500 1/min | Limiting speed |
nϑr | 1,430 1/min | Reference speed |
≈m | 49.15 g | Peso |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
AS7095 | Axial bearing washer |
Descargas: