21:07:17 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
Fw | 28.575 mm | Under roller diameter |
D | 38.1 mm | Outside diameter |
C | 28.575 mm | Width |
Cr | 40,500 N | Basic dynamic load rating, radial |
C0r | 65,000 N | Basic static load rating, radial |
nG | 8,700 1/min | Limiting speed |
≈m | 76.73 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |