11:22:51 GMT+0000 (Coordinated Universal Time)


VCM71914-E-2RSD-T-P4S-UL-XL
High speed spindle bearing
High speed spindle bearing VCM719..-E-2RSD, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, rings made from Vacrodur, lip seals on both sides, non-contact, restricted tolerances
Information produit



Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
D | 100 mm | Outside diameter |
B | 16 mm | Width |
Cr | 62,000 N | Basic dynamic load rating, radial |
C0r | 20,100 N | Basic static load rating, radial |
Cur | 1,020 N | Fatigue load limit, radial |
nG Grease | 24,000 1/min | Limiting speed for grease lubrication |
≈m | 275.81 g | Poids |
Mounting dimensions
da | 76 mm | Diameter shaft shoulder |
da | h12 | Diameter shaft shoulder clearance |
Da | 94.5 mm | Shoulder diameter outer ring |
Da | H12 | Shoulder diameter outer ring clearance |
ra max | 0.6 mm | Maximum recess radius |
ra1 max | 0.3 mm | Maximum recess radius |
a | 27.8 mm | Distance between the apexes of the pressure cones |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0.6 mm | Minimum chamfer dimension |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Additional information
FV L | 150 N | Preload force light |
FV M | 393 N | Preload force medium |
FV H | 816 N | Preload force heavy |
KaE L | 429 N | Lift-off force light |
KaE M | 1,133 N | Lift-off force medium |
KaE H | 2,383 N | Lift-off force heavy |
ca L | 131 N/µm | Axial rigidity light |
ca M | 183 N/µm | Axial rigidity medium |
ca H | 239 N/µm | Axial rigidity heavy |
Votre alternative produit actuelle
Contact angle | E | Contact angle 25° |
Sealing | 2RSD | Non-contact sealed on both sides and greased “for life” |
Outer shape | Standard | |
Cage | T | Laminated fabric cage |
Tolerance class | P4S | Tolerance class P4S, FAG standard better than P4 to DIN 620 |
Arrangement bearing set | U | Single bearing |
Preload | L | Preload light |
Caractéristiques