20:07:27 GMT+0000 (Coordinated Universal Time)
Información de productos








n.r.
F | Spindle nut design |
Medidas principales y datos de rendimiento
B4 | 325 mm | Total Width |
H | 100 mm | Total Height |
L | 325 mm | Length of Carriage |
Medidas de montaje
b82 | 75 mm | |
b87 | 96 mm | |
D8 | 11 mm | |
d85 | 19 mm | |
d86 | 75 mm | Tolerance -0,01 |
G43 | M8x25 | Thread |
G87 | M8 | Thread |
h85 | 52 mm | |
h87 | 44 mm | Tolerance ±0,2 |
jB43 | 140 mm | |
jL43 | 140 mm | |
jB44 | 280 mm | |
jB8 | 185 mm | |
jB9 | 298 mm | |
jL44 | 280 mm | |
jL8 | 60 mm | 1 |
L85 | 40 mm | |
L86 | 9 mm | |
L88 | 65 mm | |
S8 | 18 mm | |
T8 | 13.5 mm | |
t43 | 16 mm | Depth of Thread |
t87 | 20 mm | Depth of Thread |
Medidas
BB | 20 mm | Length of Bellows Fastener |
FBL | 1.27 | Effective length factor of bellow |
H1 | 55.5 mm | Height of Carriage |
H2 | 44 mm | Height of Support Rail |
H4 | 99.5 mm | Height of Bearing Housing |
H5 | 99.5 mm | Height of Bearing Housing |
h82 | 31 mm | |
L4 | 35 mm | Length of Bearing Housing with Drive System |
L5 | 30 mm | Length of Bearing Housingwithout Drive System |
Datos técnicos
Rx | 220 mm | |
Ry | 45.3 mm | |
Rz | 240 mm | |
S | 40 mm | Safety Distance |
mLAW | 26.5 kg | Mass of Carriage |
vmax | 1.73 m/s | Maximum Speed |
amax | 20 m/s2 | Maximum Acceleration |
CI | 73,900 N | Load Direction I: Compressive Load |
C0 I | 268,000 N | Load Direction I: Compressive Load |
CII | 60,400 N | Load Direction II: Tensile Load |
C0 II | 172,000 N | Load Direction II: Tensile Load |
CIII | 56,200 N | Load Direction III: Lateral Load |
C0 III | 184,000 N | Load Direction III: Lateral Load |
M0x per | 18,000 Nm | Max. permissible static moment per Carriage 2 |
M0y per | 10,400 Nm | Max. permissible static moment per Carriage 2 |
M0z per | 10,400 Nm | Max. permissible static moment per Carriage 2 |
d0 | 32 mm | Spindle Diameter |
P | 40 mm | Spindle Pitch |
C | 14,900 N | Capacidad de carga dinámica 3 |
C0 | 32,400 N | Capacidad de carga estática 3 |
Ca | 27,500 N | Load capacity fixed Spindle bearing dyn |
C0a | 55,000 N | Load capacity fixed Spindle bearing stat |
Información adicional
50 Nm | Max. drive torque for the drive spigot | |
2 x KUSE25-H | Carriage | |
ZKLF2575.2RS | Rolling Bearings (locating bearing) | |
0.05 mm | Repeat accuracy ± | |
6.43 kg*cm2 | Mass moment of inertia of threaded Spindle |
Rango de temperatura
0 °C | Minimum operating Temperatur | |
80 °C | Maximum operating Temperatur |
Notas a pie de página
1

2

3

Descargas:
Variante de su producto actual
Size code | 25 | |
Drive System | KGT | Ball screw drive |
Length of carriage | 325 | 325 mm |
Spindle diameter | 32 | |
Spindle pitch | 40 | 40 mm |
Bellow | 1 | Yes |