08:53:31 GMT+0000 (Coordinated Universal Time)



7212-B-XL-MP-UB
Angular contact ball bearing
Angular contact ball bearing 72..-B-XL-MP, single row, X-life, solid brass cage
Sustituye
7212-B-MP-UB
Información de productos


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 22 mm | Width |
Cr | 62,000 N | Basic dynamic load rating, radial |
C0r | 45,000 N | Basic static load rating, radial |
Cur | 3,150 N | Fatigue load limit, radial |
nG | 10,800 1/min | Limiting speed |
nϑr | 6,200 1/min | Reference speed |
≈m | 0.88 kg | Peso |
Mounting dimensions
da min | 69 mm | Minimum diameter of shaft shoulder |
Da max | 101 mm | Maximum diameter of housing shoulder |
Db max | 104.4 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius of shaft |
ra1 max | 1 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
r1 min | 1 mm | Minimum chamfer dimension |
D1 | 90.84 mm | Shoulder diameter on outer ring wide side face |
d1 | 80.32 mm | Shoulder diameter on inner ring wide side face |
a | 46.7 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
Amin | 26 µm | Axial clearance per set min. |
Tol(+) | 12 µm | Tolerance for axial clearance or preload per set |