01:54:51 GMT+0000 (Coordinated Universal Time)
Información de productos

Métrico
Imperial
Datos técnicos
wmin | 120 mm | Grip width, min. |
wmax | 515 mm | Grip width, max. |
tmax | 300 mm | Grip depth, max. |
a | 15 mm | |
b | 29 mm | |
c | 16.5 mm | |
85 mm | Stroke | |
FP | 110 kN | Pulling force |
≈m | 11.7 kg | Peso |
Información adicional
two- or three-arm puller (convertible); separate hand pump required | Usability | |
Safety net or safety blanket, thrust piece, extension adapter, carrying case | Included in delivery |
Descargas:
Variante de su producto actual
Series | HXP | 2/3-Arm, self-centering with separate hand pump |