21:16:18 GMT+0000 (Coordinated Universal Time)
Información de productos

Medidas
d | 52.5 mm | |
D | 60 mm | |
D1 | 30 mm | |
L | 82 mm | |
l | 58 mm | |
T | 9 mm | |
a | 1/2" | Square (inch) |
b | 4.7 mm | |
c | 48.6 mm | |
≈m | 0.45 kg | Peso |
Información adicional
KM7 | Suitable for locknuts | |
ZMA20/52, ZMA30/52, ZM35 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Descargas: