00:29:23 GMT+0000 (Coordinated Universal Time)
Información de productos

Main Dimensions & Performance Data
G | M30x1,5 | Thread |
d2 | 45 mm | Outerside diameter |
B | 7 mm | Width |
≈m | 42 g | Peso |
Mounting dimensions
d1 | 38 mm | Chamfer diameter |
b | 5 mm | Width retaining slot |
A^a | 41 mm | Groove base distance |
Additional information
F | 29,000 N | Axial load capacity, static |
MB6 | Fuse | |
30 ° | Chamfer angle |
Descargas: