20:49:43 GMT+0000 (Coordinated Universal Time)


KBS12-PP-AS
Linear ball bearing
Linear ball bearings KBS..-PP-AS, machined range, adjustable, sealed on all sides, with relubrication facility, corrosion-resistant design possible
Información de productos


Main Dimensions & Performance Data
FW | 12 mm | Bore diameter of ball complement |
D | 22 mm | Outside diameter |
L | 32 mm | Length |
h12 | Tolerance | |
Cmin | 540 N | Load capacity dyn. 1 |
C0 min | 385 N | Load capacity stat. 1 |
Cmax | 640 N | Load capacity dyn. 1 |
C0 max | 570 N | Load capacity stat. 1 |
≈m | 35.79 g | Peso |
Mounting dimensions
L2 | 22.6 mm | |
H13 | Tolerance | |
BL2 | 1.3 mm | 2 |
B3 | 1 mm | |
DN | 21 mm | |
N2 | 1.5 mm | |
χ | 55 ° | |
5 | Number of rows balls |
Notas a pie de página
1

2


Descargas:
Variante de su producto actual
Size code | 12 |