16:04:56 GMT+0000 (Coordinated Universal Time)


MLF32-155-ZR-FA517.1-FBALG
Módulo lineal
Actionneurs avec système de guidage à galets de came externe et entraînement à courroie crantée.Avec rail de support en deux segments et soufflets
Información de productos











Métrico
Imperial
Medidas principales y datos de rendimiento
B1 | 86 mm | Total Width |
H | 82 mm | Height |
L | 155 mm | Length |
Medidas de montaje
D86 | 70 mm | |
D87 | 80 mm | Ø Bolt circle |
d85 | 20 mm | |
d86 | 61 mm | Ø Inner Fit |
L88 | 25 mm | |
G43 | M8 | Thread |
G87 | M6 | Thread |
h85 | 41.5 mm | |
JB43 | 59 mm | |
JL43 | 100 mm | Tolerance ±0,2 |
jB8 | 43 mm | |
NB85 | 6 mm | Width of Keyway |
NL85 | 16 mm | Length of Keyway |
NT85 | 3.5 mm | Depth of Keyway |
T86 | 2.3 mm | Depth Fit |
Tol T86 up | 0.3 mm | Upper tolerance |
Tol T86 low | 0 mm | Lower tolerance |
t43 max | 14 mm | Depth of Thread |
t87 max | 12 mm |
Medidas
B2 | 75 mm | Width of Support Rail |
B4 | 74 mm | Width of Return Unit |
B18 | 15 mm | |
B72 | 2 mm | |
H1 | 32 mm | |
H2 | 66.5 mm | Height |
H4 | 81.5 mm | Height of Return Unit |
H7 | 47 mm | |
H18 | 40 mm | |
h13 | 25 mm | |
h18 | 5 mm | |
L2 max | 16,000 mm | Maximum length of Support Rail |
L4 | 80 mm | |
L18 | 300 mm | |
LTn min | 500 mm | Support Rail in Segments length min |
LTn max | 8,000 mm | Support Rail in Segments length max |
FBL | 1.44 | Effective length factor of bellow |
S | 85 mm | Medida |
Datos técnicos
mLAW | 0.73 kg | Mass of Carriage |
m1 | 1.22 kg | Mass of Connecting Plates of Profiles |
vmax | 8 m/s | Maximum Speed |
amax | 40 m/s2 | Maximum Acceleration |
Rx | 60 mm | |
Ry | 20.5 mm | |
Rz | 54 mm | |
I C | 4,100 N | Load direction I: compressive load |
I C0 | 2,400 N | Load direction I: compressive load |
II C | 4,100 N | Load direction II: tensile load |
II C0 | 2,400 N | Load direction II: tensile load |
III C | 6,600 N | Load direction III: lateral load |
III C0 | 4,200 N | Load direction III: lateral load |
M0x per | 30 Nm | Max. permissible static moment per Carriage 1 |
M0y per | 130 Nm | Max. permissible static moment per Carriage 1 |
M0z per | 70 Nm | Max. permissible static moment per Carriage 1 |
Iy | 104 cm4 | Geometrical moments of inertia of Support Rail 2 |
Iz | 76 cm4 | Geometrical moments of inertia of Support Rail 2 |
Información adicional
18 Nm | Max. permissible drive torque | |
4 x LFR50/8-6-2Z | Track Rollers | |
0.1 mm | Repeat Accurancy ± | |
175 mm | Feed (mm/rotation) | |
20AT5 | Toothed Belt | |
0.068 kg/m | Mass of Toothed Belt | |
640 N | Permissible Toothed Belt operating force | |
2.2 kg*cm2 | Mass moment of inertia of Gears |
Rango de temperatura
Tmin | 0 °C | Minimum operating Temperatur |
Tmax | 80 °C | Maximum operating Temperatur |
Notas a pie de página
1

2

Descargas:
Variante de su producto actual
Size code | 32 | |
Length of carriage | 155 | 155 mm |
Carriage design | / | Chariot standard |
Drive type | (3)ZR | Toothed belt drive |
Additional carriage | / | No additional carriage |
Support rail design | FA517.1 | Two-piece |
Bellow | FBALG | Yes |