03:12:47 GMT+0000 (Coordinated Universal Time)

HEATER200-SMART-480V-US
Dispositivo de calentamiento inductivo
Sustituye
4304521-C-US
Información de productos

Métrico
Imperial
Datos técnicos
U | 480 V | Tensión de funcionamiento |
f | 50 – 60 Hz | Frecuencia |
P | 7.7 kVA | Consumo de energía |
I | 16 A | Valor actual |
ϑh max | 240 °C | Max. heating temperature |
0 – 99 min | Heating time | |
Touch | Display | |
2 | Magnetic probe, quantity | |
≈m | 86.9 kg | Peso |
Funciones
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
+ | Swivel arm | |
+ | Log function | |
+ | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
+ | Temperature and time control | |
+ | Temperature and speed control | |
+ | Overheating protection | |
only in temp. and speed mode | Automatic power reduction | |
+ | Device supports horizontal / lying heating of the workpiece | |
+ | Device supports vertical / hanging heating of the workpiece |
Medidas
788 mm | Longitud del HEATER | |
315 mm | Anchura del HEATER | |
456 mm | Altura del HEATER | |
B | 210 mm | Space between poles |
C | 205 mm | Pole length |
D | 70x80 | Pole cross section (mm²) |
Pieza de trabajo a calentar
45 mm | Min. inner diameter workpiece, vertical heating: with included yoke | |
15 mm | Min. inner diameter workpiece, vertical heating: with optional yoke | |
110 mm | Min. inner diameter workpiece, horizontal heating | |
ØAmax | 600 mm | Diámetro exterior máx. de la pieza: |
205 mm | Max. workpiece width, vertical heating | |
200 mm | Max. workpiece width, horizontal heating | |
mb max | 200 kg | Peso máx. de la pieza |
Información adicional
2 | Yokes included, quantity | |
30x30, 70x80 | Yokes included, cross section (mm²) |
Descargas:
Variante de su producto actual
Series | SMART | Extended functionality |
Version | 200 | mb max = 200 kg |