09:09:09 GMT+0000 (Coordinated Universal Time)
Información de productos
Métrico
Imperial
Datos técnicos
U | 500 V | Tensión de funcionamiento |
f | 50 – 60 Hz | Frecuencia |
P | 40 kVA | Consumo de energía |
I | 80 A | Valor actual |
ϑh max | 240 °C | Max. heating temperature |
0 – 99 min | Heating time | |
Digital | Display | |
1 | Magnetic probe, quantity | |
≈m | 920 kg | Peso |
Funciones
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
— | Swivel arm | |
— | Log function | |
— | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
— | Temperature and time control | |
— | Temperature and speed control | |
+ | Overheating protection | |
+ | Automatic power reduction | |
+ | Device supports horizontal / lying heating of the workpiece | |
— | Device supports vertical / hanging heating of the workpiece |
Medidas
1,520 mm | Longitud del HEATER | |
750 mm | Anchura del HEATER | |
1,415 mm | Altura del HEATER | |
B | 710 mm | Space between poles |
C | 780 mm | Pole length |
Pieza de trabajo a calentar
215 mm | Min. inner diameter workpiece, horizontal heating: with included yoke | |
85 mm | Min. inner diameter workpiece, horizontal heating: with optional yoke | |
ØAmax | 1,700 mm | Diámetro exterior máx. de la pieza: |
700 mm | Max. workpiece width, horizontal heating | |
mb max | 1,600 kg | Peso máx. de la pieza |
Información adicional
1 | Yokes included, quantity | |
150x150 | Yokes included, cross section (mm²) |
Descargas:
Variante de su producto actual
Series | BASIC | Base version |
Version | 1600 | mb max = 1600 kg |