20:36:25 GMT+0000 (Coordinated Universal Time)
Información de productos
Métrico
Imperial
n.r.
F | Spindle nut design | |
≈m | 56.1 kg/m | Peso |
Medidas principales y datos de rendimiento
L | 365 mm | Length of Carriage |
H | 145 mm | Total Height |
B2 | 260 mm | Total Width |
Medidas de montaje
B1 | 250 mm | Width of Carriage |
b87 | 90 mm | |
d85 | 19 mm | Tolerance h6 |
d86 | 75 mm | Tolerance h7 |
G87 | M8 | Thread |
h13 | 25 mm | |
h14 | 50 mm | |
h85 | 75 mm | |
h87 | 70 mm | |
JB43 | 35 mm | |
JB44 | 115 mm | |
JB45 | 185 mm | |
jB8 | 50 mm | |
jB9 | 110 mm | |
jB10 | 210 mm | |
L2 max | 5,850 mm | Maximum length of Support Rail |
L85 | 28 mm | |
L86 | 9 mm | |
L88 | 67 mm | |
NB43 | 14 mm | |
NB85 | 6 mm | Tolerance P9 |
NL43 | 20 mm | |
NL85 | 20 mm | Length of Keyway |
NT85 | 3.5 mm | Depth of Keyway |
t87 | 20 mm | Depth of Thread |
Medidas
B5 | 259 mm | Width of End Plates |
FBL | 1.18 | Effective length factor of bellow |
H1 | 35 mm | Height of Carriage |
H2 | 108 mm | Width of Support Rail |
H5 | 144 mm | |
L4 | 33 mm | |
L5 | 28 mm | |
L72 | 2 mm | |
l41 | 30 mm | |
l42 | 35 mm | |
S41 | 13 mm |
Datos técnicos
Rx | 270 mm | |
Ry | 69.3 mm | |
Rz | 150 mm | |
S | 5 mm | Safety Distance |
mLAW | 12.84 kg | Mass of Carriage |
vmax | 0.215 m/s | Maximum Speed |
amax | 20 m/s2 | Maximum Acceleration |
IC | 100,200 N | Load direction I: compressive load |
I C0 | 324,000 N | Load direction I: compressive load |
II C | 68,600 N | Load direction II: tensile load |
II C0 | 180,000 N | Load direction II: tensile load |
III C | 73,800 N | Load direction III: lateral load |
III C0 | 188,000 N | Load direction III: lateral load |
M0x per | 13,500 Nm | Max. permissible static moment per Carriage 1 |
M0y per | 16,200 Nm | Max. permissible static moment per Carriage 1 |
M0z per | 15,500 Nm | Max. permissible static moment per Carriage 1 |
ly | 7,069 cm4 | Geometrical moments of inertia of Support Rail |
lz | 899 cm4 | Geometrical moments of inertia of Support Rail |
Ca MU | 21,500 N | Load capacity spindle nut dyn 2 |
C0a MU | 49,300 N | Load capacity spindle nut stat 2 |
Ca L | 27,500 N | Load capacity fixed Spindle bearing dyn |
C0a L | 55,000 N | Load capacity fixed Spindle bearing stat |
d0 | 32 mm | Spindle Diameter |
P | 5 mm | Spindle Pitch |
ls | 6.43 kg*cm2 | Mass moment of inertia of threaded Spindle |
Información adicional
ZKLF2575-2RS-PE | Rolling Bearings | |
F | Drive System | |
4x KWSE25-H | Carriage |
Notas a pie de página
1
2
Descargas:
Variante de su producto actual
Size code | 25 | |
Length of carriage | 365 | 365 mm |
Drive type | KGT | Ball screw drive |
Spindle pitch | 05 | 5 mm |
Additional carriage | / | No additional carriage |
Spindle support | / | none |
Attachment to the carriage | N | T-Slots |